News Overview

Expanded range of power supplies

12/15/2017

New options make TRIO POWER suitable for wider range of applications

Middletown, Pa. – Phoenix Contact’s TRIO POWER family now has a wider range of voltage options, as well as power supplies for maritime and 12 V NEC Class 2 applications. The new additions ensure reliable power in the same space-saving design as other TRIO models.  

The expanded TRIO POWER range includes voltage options from 12 to 48 V DC and other current variations. The TRIO’s robust design allows for additional current to start heavy loads with dynamic power boost.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721