News Overview

DC/DC power converter for photovoltaic applications

10/18/2016

Connect directly to the solar array and eliminate trenching costs

MIDDLETOWN, Pa. – Phoenix Contact’s new UNO Solar DC-to-DC power converter connects directly to a solar array. The UNO Solar converts high voltages from DC strings to 24 V DC, eliminating the costs and hassle of trenching for combiner, re-combiner, and inverter control for anti-islanding applications.

The UNO Solar accepts the 300 to 1000 V DC input generated by the array and converts it to electrically isolated 24 V DC/2.5 A output voltage. For higher current applications, the UNO Solar can be wired in parallel with the use of a decoupling diode. 


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721