News Overview

New wide-screen, multi-touch monitors

09/28/2016

Phoenix Contact’s BL FPM monitors withstand wide temperature range

Middletown, Pa. – Phoenix Contact has expanded its product line of robust HMIs and industrial PCs to include new wide-screen, multi-touch industrial monitors. The new Basicline flat panel monitors (BL FPM) are ideal for operation in rough industrial environments with an ambient temperature range of -10°C to +60°C.

All monitors are equipped with a VGA, DVI-I, and DisplayPort interface, facilitating easy integration into new or existing systems. They are available in three screen sizes: 39.6 cm (15.6 in.), 47 cm (18.5 in.), and 54.6 cm (21.5 in.) The projective-capacitive, 10-point touchscreen supports operation based on gesture control. In addition to providing a scratch-resistant glass surface, all monitors have an IP65 front rating (IP20 back) and feature an integrated VESA 100 mounting pattern.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721