News Overview

Compact uninterruptible power supply

02/02/2016

Cost-effective UPS features integrated battery

Middletown, Pa. – Phoenix Contact introduces the UNO-UPS, a compact 24 V DC uninterruptible power supply (UPS). The UNO-UPS provides standby power in the event of an AC mains power loss. The cost-effective UNO-UPS is suitable for use with compact controllers, PLCs, HMIs, and other low-power devices.

The UNO-UPS includes an integrated 0.8 Ah, absorbed glass mat lead-acid battery. This battery operates in temperatures from -15°C to +50°C and has a life expectancy of up to five years. The battery runtime can be adjusted by a rotary dial, or through remote shutdown input. The battery is mounted on the front and can be released with a screw, for easy installation and maintenance.

An external 24 V DC power supply is required to supply input power to the UNO-UPS. Phoenix Contact’s UNO-PS/1AC/24DC/60W is an ideal choice to power this UPS.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721