News Overview

Phoenix Contact introduces ‘smart’ relay system

02/24/2015

Pluggable relay system enables programmable logic capability in a small package

MIDDLETOWN, Pa. – Phoenix Contact’s new PLC Logic system combines basic programmable logic capability with the company's PLC relays, creating a “smart” relay system. The PLC Logic system houses the logic in a small module that plugs directly into a block of eight PLC Relays. By eliminating the need for a standalone controller, PLC Logic saves space and simplifies maintenance.

The pluggable logic modules are compatible with a wide range of Phoenix Contact’s electromechanical and solid-state relays and are available in various voltage ranges. When connected to a set of eight relays, the complete PLC Logic system measures only 50 mm wide. Thanks to hot-swappable relay capability, individual relays can be replaced without shutting down the entire system.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721