News Overview

Portable card printer for industrial use

10/05/2016

Mobile printer for use in the field and around the shop

Middletown, Pa. – Phoenix Contact introduces Thermomark Prime, a portable card printer ideal for both on-site and stationary identification, in and around the industrial control cabinet. The Thermomark Prime features integrated marking software for direct input of data, drop-in ink cartridge for easy loading, and automatic material detection to quickly start a new project.

Thermomark Prime can be connected to an external PC and controlled via Clip Project marking software. The printer can be used for several hours at a time thanks to a rechargeable, powerful nickel-metal hydride (NiMH) battery.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721