News Overview

Industrial PCs for simple applications

04/12/2017

VL2 1000 offers fast processing times, high uptime, and appealing design

Middletown, Pa. – Phoenix Contact introduces VL2 1000 industrial PCs, equipped with Intel® Atom™ Bay Trail processors for fast processing time in simple applications. These entry-level box and panel IPCs feature an optional CAN interface, screen sizes from 7 to 21.5 inches, and easy customization.

The VL2 1000 includes the VL2’s award-winning display in smaller sizes (7-, 9-, and 12.1-inch screens), as well as the 15.6-, 18.5-, and 21.5-inch-sized displays available in other VL2 models. This gives OEMs a consistent user interface on their machines, whether they build small or larger applications. All of the displays have a capacitive-touch interface, allowing swiping, pinching, and multiple touch points at one time.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721