News Overview

Aluminum PCB trays for application-specific requirements

10/22/2013

Aluminum PCB trays for application-specific requirements  

Aluminum PCB trays

Phoenix Contact’s expanded line of PCB trays now meets a wider variety of needs

MIDDLETOWN, Pa. – Phoenix Contact’s extensive line of PCB trays now includes two new aluminum versions, giving design engineers more options to meet specific application needs. The UM-ALU and the HC-ALU are both made of aluminum extrusion, ideal for operation in high temperatures and noisy environments.

The UM-ALU features multiple PCB mounting slots in both the upper and lower sections to accommodate various component heights. Simple accessories include side and foot elements for DIN rail-mounting.

The IP65-rated HC-ALU features a side element to convert a handheld enclosure for a panel-mount solution. It comes in four different widths and lengths, with up to 14 PCB mounting slots to meet various component heights. Split housing construction allows for integration of a keypad or other components that allow for user interaction with the device.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721