News Overview

Compact industrial PC meets extended temperature requirements

05/17/2011

Compact industrial PC meets extended temperature requirements

Phoenix Contact’s Valueline industrial PC product range now includes the VL BPC MINI, a miniature embedded box PC.

MIDDLETOWN, Pa. – Phoenix Contact’s Valueline industrial PC product range now includes the VL BPC MINI, a miniature embedded box PC. The first model available is a wide-temperature version that operates between -40 C and +65 degrees Celsius (-40 to 149 F).

The Mini BPC family employs a fanless design in a compact, DIN rail-mountable package. The line is based on specially selected Intel® Atom™ CPUs that consume less energy and produce less heat.

The wide temperature model uses the Intel Atom Z510PT processor (1.1 GHz). It has high shock and vibration ratings, making it suitable for rugged applications. With a thermal design power (TDP) of 4.4 W, it is especially energy-efficient.

Interfaces include six USB 2.0 ports, one VGA port and one RS-232/422/485 port. Two Gigabit Ethernet ports are available, as well as a CompactFlash® slot and digital I/O. In addition, it can accommodate SD cards up to 2 GB in size for additional data storage.

The VL BPC MINI is designed for embedded operating systems, such as Windows® Embedded Standard, Windows CE, or Linux, installed on an industrial CompactFlash card. Like the original Valueline IPCs, the user can configure the VL BPC MINI to meet the specific needs of the application. When combined with other Phoenix Contact automation components, it can create a complete, customized solution.

About Phoenix Contact

Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa. Phoenix Contact’s formal Integrated Management System is registered to ISO quality, environmental and safety standards (ISO 9001:2008, 14001:2004 and OHSAS 18001:2007).

For more information about the Valueline industrial PCs, visit http://www.phoenixcontact.com/, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721