News Overview

Connect motors quickly and easily

08/24/2017

Four-level terminal blocks have Push-in connection technology

MIDDLETOWN, Pa. – Phoenix Contact’s four-level terminal blocks make motor connection easy. The space-saving  terminal blocks use Push-in connection technology (PT) for nominal cross sections up to 10 AWG, 28 A, and 600 V UL.

Every level has a function shaft for easy potential distribution, reducing wiring costs.  A large-surface marking option clearly identifies every motor connection. Each terminal point can be marked and is equipped with an easily accessible test opening.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721