News Overview

Phoenix Contact introduces 40 A QUINT buffer module

09/18/2013

Phoenix Contact introduces 40 A QUINT buffer module  

40 A QUINT buffer module

Maintenance-free capacitor-based buffer module

MIDDLETOWN, Pa. – Phoenix Contact’s new 40 A QUINT buffer module provides standby power for short-term losses of power without the need for maintenance. The new buffer module is based on high-quality capacitor technology that provides a long service life and a wide operational temperature range of -20 C to 80 C.

The 40 A QUINT buffer module complements the existing 20 A module. It is equipped with Selective Fuse Breaking (SFB) technology to provide the ability to trip standard circuit breakers reliably, preventing DC bus fault conditions. It also contains an active 24 V DC/20 mA feedback signal, providing the control system with the status indication of the power system.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721