News Overview

UL 1449 Listed surge protection

07/09/2018

VAL-US simplifies product selection, status monitoring, and integration

Middletown, Pa. – Phoenix Contact’s new VAL-US surge protection is Listed to UL 1449 and is available with up to 80 kA surge capacity. This line was developed specifically to conform to North American-centric voltage values and includes a wide variety of U.S.-based circuit configurations. The VAL-US provides a UL Listed alternative to traditional hardwired SPDs, allowing for fewer installation steps and easy integration into virtually any system.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721