News Overview

New triple-rated IECEx, ATEX, and CID2 HazLoc relays

06/19/2017

The first-ever slim relay family with triple ratings for hazardous locations

Middletown, Pa. – Phoenix Contact now offers the only electromechanical slim relay family with triple ratings for IECEx, ATEX, and Class I, Division 2 hazardous locations. While Phoenix Contact has offered dual-rated relays that meet both the European and American standards since 2015, the relays now also meet the IEC criteria for applications around the globe.

The HazLoc editions maintain the streamlined design and ease of use that are standard for Phoenix Contact relays. The single-pole, double-throw relays measure 6.2-mm wide, while the double-pole, double-throw relays are 14-mm wide. The product offers replaceable electromechanical options for easy maintenance.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721