News Overview

New M23 hybrid connectors for signal, data and power transmission

08/26/2014

The new M23 hybrid circular connector  

The new M23 hybrid circular connector

Cordsets and connectors for servo-drive and encoder-feedback applications

Middletown, Pa. – The new M23 hybrid circular connector from Phoenix Contact is an all-in-one connector that securely transmits signals, data and power. The compact M23 connector can handle currents up to 30 A and voltages up to 850 V DC or 630 V AC.

The connector features a centrally located protective earth (PE) ground, along with four power contacts and four signal contacts. The data pins have a 0.8-mm diameter and can provide an optional Ethernet connection in accordance with CAT 5e.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721