News Overview

Unpack and connect

11/15/2018

PTFIX family

PTFIX power distribution blocks save valuable time with a flexible, modular design

Middletown, Pa. – Phoenix Contact introduces PTFIX potential distribution blocks, a flexible, modular system that’s ready to connect right out of the box. The push-in connection and modular design minimize the need for additional tools or accessories, saving valuable time and space.

PTFIX distribution blocks offer a flexible range of mounting configurations, including both horizontal and transverse positioning on standard 35-mm DIN rail and “mini” 15-mm DIN rail. The transverse position, paired with the minimal footprint, saves the user up to 50 percent more space than mounting horizontally when installed in a control cabinet. PTFIX is also available in other mounting configurations, such as direct mounting with flanges and tool-free adhesive mounting. These flexible options ensure that there is a solution for a vast array of applications. 


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721
Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/corporate/Press/press_archive/press_archive