News Overview

Fast and flexible automation

05/24/2017

Axioline provides real-time control and remote I/O with easy installation

Middletown, Pa. – Phoenix Contact introduces Axioline, a real-time control and remote I/O system for high-speed data acquisition common in machine-building applications.

Like all Phoenix Contact controllers, Axiocontrol (AXC) is programmed using PC WORX, an IEC 61131 programming language. The platform includes PROFINET master or slave operation, easy I/O configuration, and “last-breath” operation in the event of power failure. Axiocontrol is available in two power classes: the 1000 series for small tasks and the 3000 series for larger applications requiring more advanced programming functions.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721