News Overview

UNO Power product line expanded

06/26/2014

Ten new UNO Power supplies provide high-quality, cost-effective power

MIDDLETOWN, Pa. − Phoenix Contact has added 10 new devices to the UNO Power supply family, a range of low-cost but high-quality power supplies. Compared with off-the-shelf products, UNO power supplies offer excellent energy savings, achieved through low idling losses of below 0.3 W and operating at up to 90 percent efficiency.

These 10 new power supplies cover output voltages from 5 to 48 V DC, and are available in 25, 30, 40, 55, 60, 90 and 100 W versions. They measure 90 mm high by 84 mm deep and come in three different widths: 22.5, 35 and 55 mm, making them perfect for shallow cabinets.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721

More Information