News Overview

Electronic Motor Manager improves predictive maintenance for motor applications

10/23/2012

Electronic Motor Manager

Improves predictive maintenance for motor appications

MIDDLETOWN, Pa. – Phoenix Contact’s new Contactron Electronic Motor Manager (EMM) precisely monitors the effective power consumed by motors. The EMM uses this data to analyze errors and provide early warning to the controller, helping to increase system availability.

The EMM converts the motor itself into a sensor. The user can set the parameters to detect dangerous operational conditions, such as overload, underload, pollution and wear. The module provides advanced diagnostics and allows the user to make informed decisions for predictive maintenance and better operation. In a worst case scenario, the EMM can shut down the motor to protect the system.

For example, the EMM could detect a clogged filter in a pump, preventing dangerous dry running conditions.

The EMM’s onboard inputs and outputs facilitate direct control of motor starters. It provides easy-to-understand remote indication of system problems. The 22.5-mm module has selectable tripping curves of class 10 to class 30, for full three-phase motor protection. Up to 16 EMMs can be controlled with a single Profibus gateway, reducing costs, space and wiring time.

About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 50 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about Phoenix Contact or its products, visit http://www.phoenixcontact.com, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721

More Information