News Overview

Pluggable fuse and knife disconnect terminal blocks for hazardous locations

01/06/2015

Phoenix Contact’s latest additions to UT family meet the needs of process industry

MIDDLETOWN, Pa. – Phoenix Contact’s line of screw-clamp terminal blocks now includes pluggable fuse and knife disconnect terminal blocks for potentially explosive areas (Class I, Zone 2). The 6.2 mm and 8.2 mm terminals meet the requirements of ignition protection standards important for control applications throughout the process industry, particularly within oil and gas and petrochemical applications.

UT 4-MT-EX, UT 4-TG-EX, and UT 6-TG-EX terminal blocks with pluggable P-FU-EX fuse holders for 5 x 20 mm or 6.3 x 32 mm fuse inserts use Phoenix Contact screw-clamp connection technology for ferruled or stranded wires. They are rated for multiple wire connections.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721