News Overview

UL Listed fiber-optic patch cables

11/10/2017

New zip-cord patch cables in accordance with ANSI/UL 746C

Middletown, Pa. – Phoenix Contact now offers UL Listed fiber-optic patch cables. The patch cables (including both cable and connector) are the first of their type to meet ANSI/UL Standard 746C, which describes special requirements for plastic materials used in electrical or electronic applications.

These patch cables range from transmission categories OM1 through OM4. They are preassembled and available in 1-meter, 2-meter, and customized cable lengths. Users can choose from LC-Duplex, SC-Duplex, B-FOC (ST), SC-RJ, and FSMA connectors.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721