News Overview

Quick installation with mini plug connectors

04/06/2012

Quick installation with mini plug connectors

Phoenix Contact’s two new mini plug connectors reduce connection time and allow for true surface-mount processing.

MIDDLETOWN, Pa. – Phoenix Contact’s two new mini plug connectors reduce connection time and allow for true surface-mount processing. The PTPM and PTSM, designed for use in LED connections, measure just 5 mm high and are rated up to 5 A.

The new PTPM uses insulation-piercing connection (IPC) technology, eliminating wire preparation. This allows on-site connection without tools for both signal and data on a 2.5 mm centerline. To connect, the user simply inserts the conductor into the housing and presses the housing down with the thumb. There is no need to strip conductors.

The PTSM is now available in a pluggable version that uses push-in spring technology. This allows quick connection of both rigid and flexible conductors up to 20 AWG. Rigid conductors are just stripped and inserted directly into the plug connector. To release the connection or insert stranded wire, use a screwdriver.

Thanks to their small design, the PTSM and PTPM are ideal for use on flat modules and boards. The base housings require minimal PCB space and are shipped in tape feeder packs.

The connectors were designed with LED connections in mind, but will work in any application with limited space, such as ballasts, small fans and compact power supplies.

About Phoenix Contact

Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa. Phoenix Contact’s formal Integrated Management System is registered to ISO quality, environmental and safety standards (ISO 9001:2008, 14001:2004 and OHSAS 18001:2007).

For more information about the PTSM and PTPM, call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721