News Overview

A simplified battery backup solution

08/17/2017

The new TRIO AC-UPS saves cabinet space while improving maintenance ease

Middletown, Pa. – Phoenix Contact now offers a UL Listed AC-UPS battery backup solution ideal for applications that need to minimize cabinet space. The TRIO 750 VA-AC UPS is an off-line UPS that provides 600 W of power from the integrated 3.4 Ah valve-regulated lead-acid (VRLA) battery.

Common AC-UPS solutions are large, cumbersome, and difficult when it comes to battery maintenance. The TRIO AC-UPS features a battery that allows for easy replacement even while UPS is in mains mode. This hot-swap capability eliminates the need to shut down the entire system for a battery replacement.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721