News Overview

Modular industrial housing system

11/06/2018

Flexible electronic housing system for Internet of Things devices

Middletown, Pa. – Designing devices for the Internet of Things (IoT) is now easier, thanks to Phoenix Contact’s new Industrial Case System (ICS) family of housings. The ICS’s wide range of sizes and multiple connection options make it suitable for communication interfaces, controllers, power supplies, and other devices.

The ICS enclosures are available in nine widths, six heights, and five depths. They feature standardized device connections such as RJ45, D-SUB, and USB, as well as a variety of PCB terminal block or connection options.

The ICS is designed for use in IP20 control cabinets and can be mounted on the DIN rail. It operates between -40 and +100 degrees Celsius, making it suitable for use in the process industry, infrastructure, building automation, and many other harsh environments.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721