News Overview

Basic power supplies with high-power density

06/19/2013

UNO power supply for basic functionality  

UNO power supply for basic functionality

Low-cost power supply family offers high-power density

Middletown, Pa. – Phoenix Contact introduces a new low-cost power supply family. The UNO POWER supply units offer basic functionality for 24 and 12 V DC applications, with a meantime between failure of more than 700,000 hours.

The products in the UNO POWER range have a power density 10 to 20 percent higher than similar power supplies on the market. This high efficiency saves energy and ensures cool and durable control cabinet components.

UNO POWER comes in both 24 and 12 V DC versions, ranging from 30 to 100 W. They measure 84 mm high and a maximum of 55 mm wide, making them ideal for 120-mm-deep enclosures.
The power supplies have industrial polycarbonate housing and are rated for operation between -25 and +70 degrees Celsius, making them suitable for harsh environments. The wide input range of 85 to 264 V AC allows international use.
About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 50 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about Phoenix Contact or its products, visit http://www.phoenixcontact.com, call technical service at 800-322-3225 or email info@phoenixcon.com.

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721
Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/offcontext/search_result_page/!ut/p/z1/tZVNj9owEIZ_yx44OrZjO4Zj2LClaNmShrQkl8hxBnBFPhYC7O6vb7JU6ofUpBLFF8ujmed9NR7ZOMYrHBfqZDaqNmWhds05ip1kOV5OJgvboZ98MSYfPXE_eeSfp4RR_LUjgU59huNr6l36b_XkL8sl_fVxR8rFwXtCl0QnoelBAEUSBslidR8GOGocy8T-QAmdcjonj1IS335wbdtbuJ7XWDoZOOOwKPd5cwNBi6-0yXAEDgfFdIqykQTEdWqjlEuNhByKkb1WGQWFp6RHYUmuVOjB27fFsyvxs87LmvN25M235-fYxbEuixpearw6HqAYkDOkA7Itc-j06AeywyPLHCo4lwiYwxB3BEGKkSGCkWBSpI5ia9WDfyI3xT_cGH_b5nyxr8TP-l6Mnvko1-sf4QE5gNrrbbKHw3H357EVMmlunXVuEat60dbPSuu3zKRSG_hvsj2zRS8NM3m1M9rU8zKDHY7q_RHasNLtv4CjC_L98e1kVXkYrohZbDd54o2fUDQ7vTVbnIomMJ-wX7d6-MrelpAi_-7uO7XIJeU!/