News Overview

Latching connectors for LED applications

05/16/2016

Miniature wire-to-wire and wire-to-board connectors lock securely

Middletown, Pa. – Phoenix Contact’s PTSM miniature connectors are now available with a secure latching mechanism. The latch makes it easy to lock connectors together in lighting and other space-critical applications.

The locking feature, which does not require any special tools, is compatible with existing PTSM headers. This creates maximum design flexibility, as the various PTSM connectors can be combined in multiple ways, such as wire-to-board, board-to-board, wire-to-wire, and through-board.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721