News Overview

Save time and money with simple wireless cable replacement

02/04/2014

Radioline  

Phoenix Contact Radioline

New Radioline wireless platform from Phoenix Contact allows for sensor and serial cable replacement

MIDDLETOWN, Pa. – The new Radioline wireless platform from Phoenix Contact offers wire replacement for simple I/O and serial communication. With software-free radio setup, Radioline offers a cost-effective wireless solution where it is too costly or not possible to run a wire.

Radioline features simple I/O to I/O communication without the need for programming software. More advanced configurations, such as high-speed serial communication, network topologies up to 250 nodes, nonintrusive diagnostics and 128-bit AES encryption, can be accessed via the free programming software. Radioline is available in two variants, 2.4 GHz and 900 MHz, allowing for applications to span distances from a couple hundred feet to multiple miles.

The new Radioline platform is well suited for simple wire replacement; pump control; sensor, flow and temperature monitoring; and PC/PLC/RTU interface applications.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721