News Overview

Modular high-density housing

07/07/2016

Design engineers can build custom controller with Phoenix Contact’s ME-IO housing

Middletown, Pa. – With the ME-IO housing from Phoenix Contact, designers can create and build their own custom controllers, rather than settling for an off-the-shelf controller that doesn’t suit the application needs. A variety of widths, heights, and configurations yield a wide range of design options.

The ME-IO can accommodate up to 60 connection points in an 18-mm wide package. If the job requires more space for complex designs or larger components, larger widths of 37.6 mm and 75.2 mm are also available.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721