News Overview

Compact Intrinsic Safety isolators for hazardous areas

09/01/2011

MACX Analog Ex modules

Phoenix Contact’s new line of Intrinsic Safety signal isolators link control and field level devices in hazardous locations to the safe area.

MIDDLETOWN, Pa. – Phoenix Contact’s new line of Intrinsic Safety signal isolators link control and field level devices in hazardous locations to the safe area. The 12.5 mm-wide MACX Analog Ex product range comprises one- and two-channel intrinsically safe isolators.

The MACX Analog Ex modules use a T-bus connection system for easy power bridging. They transmit measured values and control signals that are electrically isolated and offer high accuracy. The line covers all basic functions: analog in, analog out, digital in, digital out and temperature.

As a link between control and field level devices, MACX Analog Ex-… interfaces serve as a safe power limitation in intrinsically safe circuits in potentially explosive areas, up to Class I, Div. 1 and Zone 0. Additionally, they offer high accuracy when transmitting measured values and control signals that are electrically isolated. Due to their SIL calculations, according to EN 61508-1, the modules can be easily designed into safety-related industrial automation applications. Approvals include ATEX, IECEx, UL CID2, HART, GL (Germanischer Lloyds).

About Phoenix Contact

Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. To learn more about the MACX Analog Ex, visit http://www.phoenixcontact.com/macx, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721
Referrer: https://www.google.nl/