News Overview

Configurable I/O marshalling

05/08/2018

Unlock the potential of Universal I/O controllers with Input/Output Accessories

Middletown, Pa. – Phoenix Contact’s new VIP-ER with Input/Output Accessories (IOAs) system, optimized for Honeywell Experion Universal I/O, helps process engineers get the most out of Universal I/O. The system combines high-speed marshalling with the ability to configure wiring functionality on a per-channel basis.

The VIP-ER with IOAs consists of a base, along with several function-specific input/output modules and compatible accessories. The VIP-ER base serves as a universal foundation to connect any signal and easily marshal it back to the controller. The individual Input/Output Accessories can accept a wide variety of signal types, including:

  • Passive feed-through
  • Fusing with BFI and disconnects
  • Digital relay
  • Analog signal isolator with HART transparency
  • 24, 120, or 240 V digital signals
  • 2-, 3-, or 4-wire analog signals

MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721