News Overview

First-ever AC UPS with UL 1778 HAZLOC rating

04/08/2016

QUINT UPS-IQ 500 VA suitable for CID2 locations

MIDDLETOWN, Pa. – Phoenix Contact’s QUINT UPS-IQ 500 VA AC UPS has received UL 1778 Recognition. This is the first-ever industrial control cabinet AC uninterruptible power supply (UPS) to be certified for Class I, Division 2 hazardous locations.

This AC UPS uses Phoenix Contact’s proven IQ technology to increase system reliability. The rail-mounted UPS monitors a scalable battery solution and provides the user with critical operating data.  The batteries range from 1.3 to 38 Ah lead acid and include a lithium-ion 120 Wh version. Each of the batteries has an individual UL Listing for CID2 hazardous locations. The UL category code is “YEEU2,” and the Phoenix Contact UL file number is E359066.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721

More Information