News Overview

Compact modular ring lug terminals replace barrier blocks

04/12/2011

Compact modular ring lug terminals replace barrier blocks

Phoenix Contact introduces open-style ring screw (RSC) and ring bolt (RBO) lug connection terminals, designed to replace traditional barrier blocks.

MIDDLETOWN, Pa. – Phoenix Contact introduces open-style ring screw (RSC) and ring bolt (RBO) lug connection terminals, designed to replace traditional barrier blocks.

Available in 9 and 13 mm profiles, the RSC/RBO family is smaller than most barrier blocks. The compact size increases density within the control cabinet. Unlike barrier blocks, modular RSC and RBO terminals are available in both panel-mount or DIN rail-mount packages.

The series supports feed-through connections, disconnects and current transformer (CT) shorting within switchgear and control system applications. Used primarily in the energy/electrical power utility industry, current transformers measure current and monitor the operation of the power grid.

When current in a circuit is too high to directly apply to test or measuring instruments, a CT reduces the current proportional to the current in the circuit. Once the current is reduced, the RSC and RBO terminals can be used to short the CT secondary circuit to enable test and measurement of the circuit thereby allowing users to avoid a system outage while mitigating hazards to both equipment and personnel.

Polyamide material used in RSC and RBO terminals meets flammability class V0 per UL 94. They are UL recognized at 600 V with a range of electrical current ratings from 30 A to 45 A. Accessories include FB connection rails for power distribution, plastic touch-safe covers for operator safety, rugged end brackets and markers for increased visibility and identification.

About Phoenix Contact

Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa. Phoenix Contact’s formal Integrated Management System is registered to ISO quality, environmental and safety standards (ISO 9001:2008, 14001:2004 and OHSAS 18001:2007).

For more information about the ring lug terminal blocks, visit http://www.phoenixcontact.com/terminal-blocks/rsc-rbo, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721