News Overview

Small controllers feature expandable memory, Modbus TCP

07/02/2012

Small controllers feature expandable memory

New ILC 1x1 compact controllers make advanced control options available.

MIDDLETOWN, Pa. – Phoenix Contact’s new ILC 1x1 compact controllers make advanced control options available for small- to medium-sized systems. The ILC 1x1 series is the latest controller in the ILC family.

The ILC 1x1 controllers support the Modbus TCP protocol. This means the user can configure and commission in just two steps, no additional programming required.

They also feature an SD card slot. The optional SD card allows the user to increase the flash memory size up to 2 GB. This is ideal for data logging applications, and makes it easier to integrate advanced features via function block libraries into the controller.

The ILC 1x1 series is part of Phoenix Contact’s “Easy Automation” system. Easy Automation combines the IEC 61131-based PC Worx software, the ILC 1x1 series programmable controllers and the WP series WEBPANEL HMI operator panels. Together with the Inline I/O system and Factoryline Ethernet infrastructure components, the system provides easy and affordable automation for a wide range of applications.

About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 50 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about the ILC 1x1 series or other Phoenix Contact products, visit http://www.phoenixcontact.com/control, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721