News Overview

DC-DC converters solve common DC power problems

05/23/2012

DC-DC converters solve common DC power problems

Quint SFB power supply line now includes DC-DC converters.

MIDDLETOWN, Pa. – Phoenix Contact’s Quint SFB power supply line now includes DC-DC converters.  The new DC-DC converters can boost voltage over long wire runs, regulate battery voltage output and isolate ground loops.

Thanks to Phoenix Contact’s Selective Fuse Breaking (SFB) technology, the converters provide up to six times nominal current for 12 milliseconds. The units also feature Power Boost technology, providing up to 125 percent of the rated output for demanding loads. The power supplies’ advanced diagnostics, including DC OK and Power Boost, make it easy to check status.

The housings are made of extruded aluminum for improved cooling and longer service life.  This also decreases the heat load in cabinets. The converters carry UL 508 Listing and Class I, Div. 2 approval.

About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about Phoenix Contact or its products, visit http://www.phoenixcontact.com/usa_home.htm, or call technical service at 800-322-3225, e-mail info@phoenixcon.com

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721