News Overview

Rack-mount industrial PCs in 2U and 4U

07/30/2015

Configurable 19-inch rack-mount PCs fit the needs of many markets

MIDDLETOWN, Pa. – Phoenix Contact has added 19-inch rack-mount options to its industrial PC line. The IPCs come in both 2U and 4U form factors common in many industries.

The IPCs rely on fourth-generation Intel processors to provide the necessary computing power to capture, measure, visualize, and process large volumes of data. They have RAM capacities of up to 16 GB and data storage of up to 4 TB.  The rack-mount PCs feature PCI/PCIe slots for expansion. Redundant array of independent disks (RAID) support (0/1/5) ensures excellent system availability and data security.

Two or three hot-swap drives are built in, making maintenance very easy. The lockable front cover prevents unauthorized access.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721