News Overview

Electronics enclosures for rugged applications

06/09/2017

Environmental case system

Environmental case system (ECS) protects against extreme elements

MIDDLETOWN, Pa. – Phoenix Contact’s newest enclosure system protects electronics from potentially damaging elements commonly found in outdoor applications and extreme indoor environments. The two-piece, sealed environmental case system (ECS) creates IP66, IP67, and NEMA 6 ratings with a latch or screw-locking method.

The enclosure has integrated connection options with one or two M12 inserts, as well as an option for a cable gland. Alternatively, a blank faceplate can be modified to accommodate any sealed connector that fits within the housing profile. The polycarbonate (PC) enclosure withstands rapid temperature swings, UV exposure, and extreme temperatures of -40°C to +85°C. The integrated connection technology simplifies packaging devices intended for control on vehicles, rugged industrial wireless applications, and even small cell installations.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721