News Overview

Narrow timer relays save control cabinet space

03/28/2012

Narrow timer relays save control cabinet space

Phoenix Contact’s new range of narrow single-function timer relays saves valuable cabinet space.

MIDDLETOWN, Pa. – Phoenix Contact’s new range of narrow single-function timer relays saves valuable cabinet space. The ETD-BL relays’ housings measure just 6.2 mm, up to 70 percent narrower than conventional timer relays.

The relays have a labeled thumb wheel at the front to ensure precise time settings. To protect against unintentional adjustments, the wheel is recessed into the casing and can be adjusted using a screwdriver. Time settings range from 0.1 to 5 seconds and have four different functions for easy customization.

The 24 V DC timer relays transmit output signals by using a floating change-over contact. Equivalent potentials can be quickly connected using a plug-in bridge system from Phoenix Contact’s PLC relay product range. An optional PLC-V8 adapter can connect the relays to Varioface system cables quickly and securely.

The new compact timer relays can eliminate the need for mini controllers in some applications. They require no software programming, saving both time and money. Only one selection of time parameter is all that is needed.

About Phoenix Contact
Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa.

For more information about the timer relays or about Phoenix Contact, visit http://www.phoenixcontact.com, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721