News Overview

Diode power supplies for redundant applications

06/09/2011

Quint Diode power supplies

Phoenix Contact’s new Quint Diode power supplies are designed for redundant applications that require isolation and N+1 redundancy.

MIDDLETOWN, Pa. – Phoenix Contact’s new Quint Diode power supplies are designed for redundant applications that require isolation and N+1 redundancy. Versions are available for use in both 12-24 V DC and 48 V DC operations.

The power supplies’ housings are made of extruded aluminum for improved cooling and longer service life.  This also decreases the heat load in cabinets.

The Quint Diodes use MOSFETs, rather than Schottky or silicon diodes used in most redundant power supplies. These MOSFETs are up to 70 percent more efficient than standard diode components.  This limits the effect of a diode module on the load of the power supplies.

The Quint Diodes carry UL 508 Listing as well as Class I, Division 2 Listing, making them well suited for installation in critical process industry applications.

About Phoenix Contact

Phoenix Contact develops and manufactures industrial electrical and electronic technology products that power, protect, connect and automate systems and equipment for a wide range of industries. Phoenix Contact GmbH & Co. KG, Blomberg, Germany, operates 47 international subsidiaries, including Phoenix Contact USA in Middletown, Pa. Phoenix Contact’s formal Integrated Management System is registered to ISO quality, environmental and safety standards (ISO 9001:2008, 14001:2004 and OHSAS 18001:2007).

For more information about Phoenix Contact or its products, visit http://www.phoenixcontact.com/usa_home.htm, or call technical service at 800-322-3225, e-mail info@phoenixcon.com.

 

Click for Hi-Res image

 

###


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721