News Overview

Powerful 6-mm safety relays

03/07/2016

Phoenix Contact’s new technology enables world’s slimmest safety relay

Middletown, Pa. – The new PSRmini relays from Phoenix Contact are the world's slimmest safety relays. At just 6-mm wide, the PSRmini allows for 6 A, force-guided safety connections, but at a 70 percent smaller footprint than standard 22.5-mm safety relays.

PSRmini safety relays come in two form factors, “slim” and “compact.”  The 6-mm slim relay variants have one or two normally open (N/O) safety-rated contacts, and the 12-mm compact variants have up to three N/O safety-rated contacts.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721

More Information