News Overview

Wide-range DC voltage transducers

12/13/2016

MACX MCR-VDC features easier programming and push-in connection technology

Middletown, Pa. – Phoenix Contact’s newest DC voltage transducer has a user-friendly programming interface and optional push-in connection technology (PT). The MACX MCR-VDC transducer family recently secured UL/cUL Listing, making it suitable for use in a wide range of applications.

The new transducers have the same footprint and technical capabilities as the obsolete MCR-VDC-UI-B-DC transducer, but the new design features selectable analog outputs ranging from 2 to 10 V/4-20 mA (unipolar) or ±10 V/0 to ±20 mA (bipolar). An optional teach-in function simplifies zero/span adjustments. The new series can operate between -25 and 60˚C, compared with a range of -25 to 50˚C on the obsolete module.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721