News Overview

Miniature M12 connector rated to 16 A

01/15/2015

Miniature M12 connector rated to 16 A

Phoenix Contact now offers higher power S-coded connectors and cordsets

MIDDLETOWN, Pa. – Phoenix Contact has expanded its M12 connector range for power transmission in industrial environments with S-coded flush-type connectors and cordsets rated to 16 A and 630 V. (Ratings are per IEC; UL 2237 is pending.) Standard S-coded connectors, rated to 12 A, are also available.

They have two positions and protective earth ground (2+PE). The panel-mount connectors are pre-assembled with 0.5 meter long wires with conductor cross section of 1.5 mm² (16 AWG). This M12 circular connector system is suitable for use as a main power connector, with IP67 protection and the robust metal M16 X 1.5 panel-mount thread.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721