News Overview

With small terminal blocks come maximum benefits

07/26/2017

Space-saving micro terminal blocks with Push-in connection technology

Middletown, Pa. – For convenient wiring in confined spaces along with variable mounting options, Phoenix Contact introduces the new MP 1.5 micro terminal blocks with Push-in connection technology. This new micro block accommodates the increasing miniaturization of machine, switchgear, and control cabinet design. The MP 1.5 blocks feature a connection capacity of 0.14 mm² to 1.5 mm² (26-16 AWG).

Offering flexible mounting options, this terminal block can be fastened on NS 15 DIN rail, direct mounted with securing pins, or screw-in mounted with self-locking flanges.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721