News Overview

High-density fuse terminal blocks for Class I, Div. 2 areas

04/23/2015

Space-saving design with highest level of approvals for the process industry

Middletown, Pa. – Phoenix Contact now offers double-level fuse terminal blocks with UL Class I, Division 2 certification for use in hazardous locations. The UT 4-PE/L/HESI fuse terminal block series incorporates reliable screw connection in a 6.2-mm pitch.

The new multi-level terminal blocks provide fusing, feed-through, and shielding functionality all in one package, saving space, time, and money. Compared with single-level blocks that would require three blocks to perform the same function, the new double-level blocks require 66 percent less DIN rail space.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721