Antenna cable - RAD-CAB-PFP400-20 - 5606125

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 1.0 / 1.5 / 2.2 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 6 m (20 ft.)

Price:

Save money: Best price starts from {0} pieces!

Overview

Technical data

Downloads

Your advantages

  • For outdoor installation
  • Low attenuation
  • UV resistant

Key Commercial Data

Orderkey 5606125
Packing unit 1 pc
Catalog page Page 397 (C-6-2019)
GTIN 4046356685405
Weight per Piece (excluding packing) 520.000 g
Custom tariff number 85442000
Country of origin CN (China)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback