Fuse modular terminal block - USIG MIT ST-SI - 5022106

Fuse modular terminal block, with fuse plug, fuse type: Glass / ceramics / ..., connection method: Screw connection, cross section: 0.5 mm²- 16 mm², AWG: 20 - 6, nominal current: 10 A, nom. voltage: 500 V, width: 10.2 mm, fuse type: G / 5 x 20 / 5 x 25 / 5 x 30 / 6.3 x 32, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Key Commercial Data

Orderkey 5022106
Packing unit 1 pc
GTIN 4017918285821
Weight per Piece (excluding packing) 36.400 g
Custom tariff number 85363010
Country of origin PL (Poland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback