Changeover switch - RS20-US-S0215-0203-014H-001 - 3069724

Changeover switch, with 0 position, Connection method: Screw connection, Number of positions: 2, Function: 1 > 0 < 2 with withdrawal on both sides, Switching zones: 2, Switching program number: S0215, Rated continuous current: 20 A, Voltage: 690 V

Price

Available

Overview

Technical data

FAQs

Approvals

Downloads

Product Features

  • The compact rotary switch is designed for use in energy technology applications with the available switching programs
  • The use of high-quality materials results in a long mechanical and electrical service life
  • Comprehensive approvals ensure international use
  • High level of safety thanks to non-conductive plastic parts
  • The terminal points are designed in such a way that shock protection according to BGV A2 is ensured
  • The rotary switch is free from cadmium and compliant with the RoHS directive

Key Commercial Data

Packing unit 1 pc
Catalog page Page 576 (C-3-2015)
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85365080
Country of origin IE (Ireland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388