Changeover switch - RS20-US-S0211-0203-014H-001 - 3069711

Changeover switch, with 0 position, Connection method: Screw connection, Number of positions: 2, Function: 1 ‑ 0 ‑ 2, Switching zones: 2, Switching program number: S0211, Rated continuous current: 20 A, Voltage: 690 V

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Features

  • The compact rotary switch is designed for use in energy technology applications with the available switching programs
  • The use of high-quality materials results in a long mechanical and electrical service life
  • Comprehensive approvals ensure international use
  • High level of safety thanks to non-conductive plastic parts
  • The terminal points are designed in such a way that shock protection according to BGV A2 is ensured
  • The rotary switch is free from cadmium and compliant with the RoHS directive

Key Commercial Data

Orderkey 3069711
Packing unit 1 pc
Catalog page Page 574 (C-3-2015)
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85365080
Country of origin AT (Austria)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback