Voltmeter changeover switch with 0 position - RS20-US-S0023-0203-014H-001 - 3069702

Voltmeter changeover switch, without 0 position, connection method: screw connection, function: L1-L2 ‑ L2-L3 ‑ L3-L1, switching zones: 2, switching program number: S0023, rated continuous current: 20 A, voltage: 690 V

Price:

Overview

Technical data

Accessories

FAQs

Approvals

Downloads

Product Features

  • The compact rotary switch is designed for use in energy technology applications with the available switching programs
  • The use of high-quality materials results in a long mechanical and electrical service life
  • Comprehensive approvals ensure international use
  • High level of safety thanks to non-conductive plastic parts
  • The terminal points are designed in such a way that shock protection according to BGV A2 is ensured
  • The rotary switch is free from cadmium and compliant with the RoHS directive

Key Commercial Data

Orderkey 3069702
Packing unit 1 pc
Catalog page Page 570 (C-3-2015)
Weight per Piece (excluding packing) 100.000 g
Custom tariff number 85365080
Country of origin IE (Ireland)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback