DIN rail, unperforated - NS 15 UNP AE OP 121X121 - 3002641

The figure shows the version without elongated holes at the front

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 101 mm, Suitable for PxC polyester terminal boxes, color: silver

Price:

Overview

Technical data

Downloads

Dimensions

Height 5.3 mm
Length 101 mm
Width 15 mm
Back to top

General

Material Steel
Coating galvanized, passivated with a thick layer
Color silver
Back to top

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Back to top

Classifications

eCl@ss

eCl@ss 10.0.1 27400602
eCl@ss 4.0 27110804
eCl@ss 4.1 27110804
eCl@ss 5.0 27141143
eCl@ss 5.1 27141143
eCl@ss 6.0 27400600
eCl@ss 7.0 27400602
eCl@ss 8.0 27400602
eCl@ss 9.0 27400602
Back to top

ETIM

ETIM 2.0 EC001285
ETIM 3.0 EC001285
ETIM 4.0 EC000212
ETIM 5.0 EC000212
ETIM 6.0 EC001285
ETIM 7.0 EC001285
Back to top

UNSPSC

UNSPSC 6.01 30212109
UNSPSC 7.0901 39121708
UNSPSC 11 39121708
UNSPSC 12.01 39121708
UNSPSC 13.2 39121708
UNSPSC 18.0 39121708
UNSPSC 19.0 39121708
UNSPSC 20.0 39121708
UNSPSC 21.0 39121708
Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback