DIN rail, unperforated - NS 15 UNP AE EP 75X230 - 3002628

The figure shows the version without elongated holes at the front

DIN rail, unperforated, width: 15 mm, height: 5.3 mm, material: Steel, galvanized, passivated with a thick layer, length: 218 mm, Suitable for PxC polyester terminal boxes, color: silver

Price:

Overview

Technical data

Downloads

Your advantages

  • The DIN rails should have elongated holes at the front for fixing
  • The length of the rails fits the polyester terminal boxes from Phoenix Contact exactly
  • Particular attention has been paid to high dimensional accuracy and surface tempering
  • The design of the DIN rails corresponds to European standard EN 60715

Key Commercial Data

Orderkey 3002628
Packing unit 1
GTIN 4055626461342
Custom tariff number 72166190

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback