Safety relays - PSR-SCP-24-230UC/ESAM4/3X1/1X2 - 2981114

Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, single or two-channel operation, 3 enabling current paths, nominal input voltage of 24 ... 230 V AC/DC, plug-in screw terminal blocks

Price:

Overview

Technical data

Downloads

Your advantages

  • Up to Cat. 4/PL e according to ISO 13849-1, SILCL 3 according to IEC 62061, SIL 3 according to IEC 61508
  • Single and two-channel control
  • With inrush current reduction, therefore suitable for coupling to failsafe controllers (PSR-ESP4)
  • With wide-range input (PSR-ESAM4/3X1)
Logo Logo Logo

Key Commercial Data

Orderkey 2981114
Packing unit 1 pc
Catalog page Page 43 (C-8-2015)
GTIN 4046356051644
Weight per Piece (excluding packing) 420.000 g
Custom tariff number 85371098
Country of origin DE (Germany)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

  • Create PDF
  • Send by Email
  • Feedback